Typical audio baseboard EVM and
TAS67CD-AEC system setup is described below. The TAS67CD-AEC add-on card requires a
compatible host processor baseboard that includes the TI audio expansion connector
(AEC) interface.
Note: As of the publication of this document
the TAS67CD-AEC has only been tested with the AM275-AUDIO-EVM and the
AM62D-AUDIO-EVM. Other audio baseboards implementing compatible AEC interface
signals don't work in a similar manner.
Setup Steps
- The baseboard and add-on card system is assembled by attaching the TAS6CD-AEC AEC connector (J1, bottom of the board) with the baseboard EVM AEC1 and/or AEC2 (J13, J12) located on the top of the baseboard EVM.
- Additional mounting screws can be attached to the TAS67CD-AEC and audio baseboard to provide a level mounting when using the system on a bench top environment.
- Switch S1 can be setup for
RESETSTATZ or PORZ usage depending on attached baseboard EVM reset output
options.
- TAS0/TAS1 audio output banana
jack binding posts can be attached to compatible speakers.
- J13/J15 banana jack binding
posts for PVDD/VBAT can be powered from DC source supply. PVDD supply can be
powered before the baseboard EVM is powered. Power is gated based on reset
signal from attached host board.
- The audio baseboard EVM can now be powered and TAS67CD-AEC compatible application run.
External Speaker Setup and Requirements
The TAS67x amplifiers are designed to work with externally attached speakers with load between 2-ohm minimum and 4-ohm typical. This range is typical of many available speaker systems.
The 4-ohm typical loading aligns with
the characterized audio and power efficiency performance quoted in the TAS6754-Q1
data sheet. See TAS6754-Q1
Datasheet for full description of TAS67x output loading
requirements.