SPRZ455F December 2020 – February 2025 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
VTM: Enabled interrupt event status registers incorrectly return raw unmasked values
Reads of the Enabled interrupt event status registers VTM_LT_TH0_INT_EN_STAT_CLR, VTM_GT_TH1_INT_EN_STAT_CLR, and VTM_GT_TH2_INT_EN_STAT_CLR incorrectly return the raw unmasked pending interrupt values for each voltage domain.
Software should read each threshold's INT_EN_STAT_CLR and associated INT_EN_SET/CLR registers, then manually bit-wise mask the int_vd bitfield to get the correct masked view of the threshold's INT_EN_STAT_CLR read result.