SPRZ455F December 2020 – February 2025 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
STOG: Read command timeout can result in a gasket
hang.
When there is a read command timeout on the destination side interface (i.e. the interface is hung) and there are write transactions already outstanding, the Slave Timeout Gasket hangs and some auto-generated read/write responses may be dropped, thus hanging any Master IPs waiting on those responses.
STOG should be left in disabled/bypass mode.