ADC |
ADC: Interrupts may Stop if INTxCONT (Continue-to-Interrupt
Mode) is not Set |
Yes |
Yes |
Yes |
Yes |
ADC |
ADC: Degraded ADC Performance With ADCCLK Fractional
Divider |
Yes |
Yes |
Yes |
Yes |
BOR |
BOR: VDDIO Between 2.45 V and 3.0 V can Result in Multiple XRSn
Pulses |
Yes |
Yes |
Yes |
Yes |
CMPSS |
CMPSS: COMPxLATCH May Not Clear Properly Under Certain
Conditions |
Yes |
Yes |
Yes |
Yes |
DCAN |
During DCAN FIFO Mode, Received Messages May be Placed Out of
Order in the FIFO Buffer |
Yes |
Yes |
Yes |
Yes |
ePWM |
ePWM: An ePWM Glitch can Occur if a Trip Remains Active at the
End of the Blanking Window |
Yes |
Yes |
Yes |
Yes |
ePWM |
ePWM: Trip Events Will Not be Filtered by the Blanking Window
for the First 3 Cycles After the Start of a Blanking
Window |
Yes |
Yes |
Yes |
Yes |
eQEP |
eQEP: Position Counter Incorrectly Reset on Direction Change
During Index |
Yes |
Yes |
Yes |
Yes |
Flash |
Flash: Single-Bit ECC Error Interrupt is Not
Generated |
Yes |
Yes |
Yes |
Yes |
Flash |
Flash API: Production Version Not Available in C2000Ware
4.03.00.00 |
Yes |
Yes |
Yes |
Yes |
FPU |
FPU: FPU-to-CPU Register Move Operation Preceded by Any FPU 2p
Operation |
Yes |
Yes |
Yes |
Yes |
I2C |
I2C: Target Transmitter Mode, Standard Mode SDA Timings
Limitation |
Yes |
Yes |
Yes |
Yes |
Memory |
Memory: Prefetching Beyond Valid Memory |
Yes |
Yes |
Yes |
Yes |
SYSTEM |
SYSTEM: Multiple Successive Writes to CLKSRCCTL1 Can Cause a
System Hang |
Yes |
Yes |
Yes |
Yes |
PLL |
PLL Reference Clock Lost Detection: Missing Clock Flag may be
Incorrectly Activated |
Yes |
Yes |
Yes |
Yes |
Watchdog |
Watchdog: WDKEY Register is not EALLOW-Protected |
Yes |
Yes |
Yes |
Yes |