SPRZ569B November   2024  – September 2025 F29H850TU , F29H859TU-Q1

 

  1.   1
  2.   F29H85x, F29P58x, and F29P32x MCUs Silicon Errata Silicon Revisions A, 0
  3. 1Usage Notes and Advisories Matrices
    1. 1.1 Usage Notes Matrix
    2. 1.2 Advisories Matrix
  4. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development-Support Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  5. 3Silicon Revision B Usage Notes and Advisories
    1. 3.1 Silicon Revision B Usage Notes
    2. 3.2 Silicon Revision B Advisories
      1.      Advisory
      2. 3.2.1  Advisory
      3.      Advisory
      4. 3.2.2  Advisory
      5. 3.2.3  Advisory
      6. 3.2.4  Advisory
      7. 3.2.5  Advisory
      8. 3.2.6  Advisory
      9. 3.2.7  Advisory
      10.      Advisory
      11. 3.2.8  Advisory
      12.      Advisory
      13.      Advisory
      14.      Advisory
      15. 3.2.9  Advisory
      16. 3.2.10 Advisory
  6. 4Silicon Revision A Usage Notes and Advisories
    1. 4.1 Silicon Revision A Usage Notes
      1. 4.1.1 Security: New TI Keys Programmed on Silicon Revision B Devices
    2. 4.2 Silicon Revision A Advisories
      1. 4.2.1 Advisory
      2. 4.2.2 Advisory
      3. 4.2.3 Advisory
      4. 4.2.4 Advisory
      5. 4.2.5 Advisory
  7. 5Silicon Revision 0 Usage Notes and Advisories
    1. 5.1 Silicon Revision 0 Usage Notes
    2. 5.2 Silicon Revision 0 Advisories
      1. 5.2.1 Advisory
      2. 5.2.2 Advisory
  8. 6Documentation Support
  9. 7Trademarks
  10. 8Revision History

Advisory

Message Order Inversion When Transmitting From Dedicated Tx Buffers Configured With Same Message ID

Revisions Affected

0, A, B

Details

Multiple Tx Buffers are configured with the same Message ID. Transmission of these Tx buffers is requested sequentially in ascending order with a delay between the individual Tx requests. Depending on the delay between the individual Tx requests, the Tx Buffers may not be transmitted in the expected ascending order of the Tx Buffer number.

Workarounds

First, write the group of Tx messages with same Message ID to the Message RAM. Then, request transmission of all of these messages concurrently by a single write access to TXBAR.

Use the Tx FIFO instead of dedicated Tx Buffers for the transmission of several messages with the same Message ID in a specific order.