SPRZ578A December   2024  – July 2025 AM2752-Q1 , AM2754-Q1

 

  1.   1
  2.   Abstract
  3. 1Usage Notes and Advisories Matrices
    1. 1.1 Devices Supported
  4. 2Silicon Revision Usage Notes and Advisories
    1. 2.1 Silicon Usage Notes
      1.      i2284
      2.      i2351
      3.      i2424
    2. 2.2 Silicon Advisories
      1.      i2049
      2.      i2062
      3.      i2120
      4.      i2137
      5.      i2189
      6.      i2196
      7.      i2199
      8.      i2249
      9.      i2253
      10.      i2278
      11.      i2279
      12.      i2310
      13.      i2311
      14.      i2312
      15.      i2377
      16.      i2383
      17.      i2401
      18.      i2427
      19.      i2431
      20.      i2435
      21.      i2436
      22.      i2438
      23.      i2449
      24.      i2455
  5. 3Trademarks
  6. 4Revision History

i2312

MMCSD: HS200 and SDR104 Command Timeout Window Too Small

Details:

Under high speed HS200 and SDR104 modes, the functional clock for MMC modules will reach up to 192 MHz. At this frequency, the maximum obtainable timeout through of MMC host controller using MMCSD_SYSCTL[19:16] DTO = 0xE is (1/192MHz)*2^27 = 700ms. Commands taking longer than 700ms may be affected by this small window frame.

Workaround(s):

If the command requires a timeout longer than 700ms, then the MMC host controller command timeout can be disabled (MMCSD_CON[6] MIT=0x1) and a software implementation may be used in its place. Detailed steps as follows (in Linux):

1. During MMC host controller probe function (omap_hsmmc.c:omap_hsmmc_probe()), inform processor that the host controller is incapable of supporting all the necessary timeouts.

2. Modify the MMC core software layer functionality so the core times out on its own when the underlying MMC host controller is unable to support the required timeout.