SPRZ578A December   2024  – July 2025 AM2752-Q1 , AM2754-Q1

 

  1.   1
  2.   Abstract
  3. 1Usage Notes and Advisories Matrices
    1. 1.1 Devices Supported
  4. 2Silicon Revision Usage Notes and Advisories
    1. 2.1 Silicon Usage Notes
      1.      i2284
      2.      i2351
      3.      i2424
    2. 2.2 Silicon Advisories
      1.      i2049
      2.      i2062
      3.      i2120
      4.      i2137
      5.      i2189
      6.      i2196
      7.      i2199
      8.      i2249
      9.      i2253
      10.      i2278
      11.      i2279
      12.      i2310
      13.      i2311
      14.      i2312
      15.      i2377
      16.      i2383
      17.      i2401
      18.      i2427
      19.      i2431
      20.      i2435
      21.      i2436
      22.      i2438
      23.      i2449
      24.      i2455
  5. 3Trademarks
  6. 4Revision History

i2279

MCAN: Specification Update for dedicated Tx Buffers and Tx Queues configured with same Message ID

Details

The erratum updates the descriptions in Section 3.5.2 Dedicated Tx Buffers and 3.5.4 Tx Queue of the M_CAN User’s Manual related to message transmission from multiple dedicated Tx Buffers configured with the same Message ID.

Workaround

Workaround #1:

After writing the Tx messages with same Message ID to the Message RAM, request transmission of all these message concurrently by single write access to TXBAR. Make sure none of these messages have a pending Tx request before making the concurrent request.

Workaround #2:

Use the Tx FIFO instead of dedicated Tx Buffers (set bit MCAN_TXBC[30] TFQM = 0 to use Tx FIFO) for the transmission of several messages with the same Message ID in a specific order.