SWAS034A February 2017 – May 2021 CC3120
PRODUCTION DATA
PIN NAME | DESCRIPTION |
---|---|
HOST_SPI_CLK | Clock (up to 20 MHz) from MCU host to CC3120R device |
HOST_SPI_nCS | CS (active low) signal from MCU host to CC3120R device |
HOST_SPI_MOSI | Data from MCU host to CC3120R device |
HOST_INTR | Interrupt from CC3120R device to MCU host |
HOST_SPI_MISO | Data from CC3120R device to MCU host |
nHIB | Active-low signal that commands the CC3120R device to enter hibernate mode (lowest power state) |