CC3351 dual-band Wi-Fi 6 and Bluetooth Low Energy combo device
Two 20-pin stackable connectors (BoosterPack standard)
Onboard chip dual-band antenna
SMA/U.FL connector for conducted RF testing
Power from onboard dual rail (3.3V and 1.8V) LDO using USB or LaunchPad
3 level shifters for voltage translation (3.3V to 1.8V)
JTAG header pins for SWD interface with XDS110 or LP-XDS110ET
Jumper for current measurement on both power supplies (3.3V and 1.8V) with provision to mount 0.1-ohm (0603) resistors for measurement with a voltmeter