SWAU132A April   2024  – August 2025

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Regulatory Compliance
      1. 1.3.1 Waste Electrical and Electronic Equipment (WEEE)
    4. 1.4 Specification
    5. 1.5 Device Information
  6. 2Hardware
    1. 2.1 Hardware Features
    2. 2.2 Connector and Jumper Descriptions
      1. 2.2.1 LED Indicators
      2. 2.2.2 Jumper Settings
      3. 2.2.3 BoosterPack Header Assignment
      4. 2.2.4 JTAG Headers
    3. 2.3 Power
      1. 2.3.1 Measure the CC3351 Current Draw
        1. 2.3.1.1 Low Current Measurement (LPDS)
        2. 2.3.1.2 Active Current Measurement
    4. 2.4 Clocking
    5. 2.5 Performing Conducted Testing
  7. 3Implementation Results
    1. 3.1 Evaluation Setups
      1. 3.1.1 MCU and RTOS
      2. 3.1.2 Processor and Linux
      3. 3.1.3 Standalone RF Testing
        1. 3.1.3.1 Radio Tool BP-CC3351 Hardware Setup
  8. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  9. 5Additional Information
    1. 5.1 Support Resources
    2. 5.2 Trademarks
  10. 6Revision History

Power

The board is designed to accept power from a connected LaunchPad kit. Some LaunchPad kits cannot source the peak current requirements for Wi-Fi, which can be as high as 500mA. In such cases, the USB connector (J7) on the BP-CC3351 can be used to aid in extra current. The use of Schottky diodes make sure that load sharing occurs between the USB connectors on the LaunchPad kit and the BoosterPack module without any board modifications. The jumpers labeled J6 (1.8V) and J8 (3.3V) can be used to measure the total current consumption of the board from the onboard LDO.