SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
The CC13x2 and CC26x2 device platform provides 80 kB of system RAM consisting of single-cycle on-chip SRAM. The SRAM supports full data retention in standby power mode.
Bit-banding is supported in order to reduce the execution time for read-modify-write (RMW) operations to memory. With bit-banding, certain regions in the memory map (SRAM and peripheral space) can use address aliases to access individual bits in one atomic operation.