SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
Seven output events from the AON event fabric are routed as inputs to the MCU event fabric. These events are:
There are three programmable lines from which any of the input events from Table 6-5 can be chosen. This can be set in the CTRL_EVENT:MCU register.