SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
The voltage reference output connects to the reference input of COMPA. The generated voltage reference is nominally at 0.8 V when using the internal 400 kΩ resistor. To generate and connect the reference voltage to COMPA reference input:
It is also possible to generate other voltages by using an external resistor. To generate and connect the reference voltage to COMPA reference input in this case:
The user must ensure that the COMPA reference input only has one driver at all times. To avoid shorting signals together internally, TI provides ROM-based TI-DriverLib functions that ensure a break-before-make switching of the internal muxes.