SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
Data and instruction memory addressing is 16-bit oriented (an address increment of 1 corresponds to 2 bytes). Data words and instructions are mapped to the same memory address space. On the CC13x2/CC26x2 devices, the AUX RAM is 4 kB with an address range from 0x0000 through 0x07FF.
Data memory is accessed through load and store instructions, supporting direct, register indirect, register indirect with post-increment, and register indexed modes. The only supported access size is 16 bit.
There is no access to memory other than the AUX RAM.