SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
This chapter describes the input/output controller (IOC) and the general-purpose inputs and outputs (GPIOs). The IOC provides a flexible configuration, as most of the peripheral ports can be mapped to any of the physical I/O pins. The CC13x2 and CC26x2 device platform has up to 31 I/O pins that are configurable as GPIO or peripheral I/O functionality. The RSIP/PSIP module supports up to 32 I/O pins, where 31 are configurable as GPIO and 32 are peripheral I/O functionality.