SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
Active mode is defined as any possible chip state where CPU_PD is powered, including BUS_PD and VIMS_PD (see Figure 8-2).
In active mode, all modules are available and power consumption is highly application dependent.
Power saving features are:
Wake-up time for a power domain in the CC13x2 and CC26x2 device platform requires approximately 11 µs. Because clock gating in the CC13x2 and CC26x2 device platform is efficient, it can be more power efficient to disable all the clocks in a power domain and leave the domain powered than to power cycle it frequently.