SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
The RF core contains an Arm® Cortex®-M0 processor that interfaces the analog RF and baseband circuits, handles data to and from the system side, and assembles the information bits in a given packet structure. The RF core offers a high-level, command-based application program interface (API) to the system CPU (Arm Cortex-M4F processor). The RF core can autonomously handle the time-critical aspects of the radio protocols (802.15.4 RF4CE and Zigbee®, Bluetooth® low energy, and so on), thus offloading the system CPU and leaving more resources for the user’s application.
The RF core has a dedicated 8 kB retention SRAM block and a 4 kB nonretention SRAM block and runs almost entirely from separate ROM. The contents of the nonretention SRAM block is lost every time the radio is powered down.