SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
The AUX domain event bus assembles events from:
The event assembles into a 64-bit event bus that exists in two versions, one that is partly asynchronous and one that is fully synchronous to the AUX clock. The user can read the level of the synchronous events in the AUX_EVCTL:EVSTAT0 through AUX_EVCTL:EVSTAT3 registers.