SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
The security core of the CC13x2 and CC26x2 device platform features an Advanced Encryption Standard (AES) module with 256-bit key support, local key storage and DMA capability. It also includes a Hash engine (SHA-2) and a Public Key Acceleration (PKA) engine.
Features of the AES engine are as follows: