SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
Using one odd-numbered power as the baseline performance at 100%:
The performance figures assume that preprocessing takes negligible time (true for longer exponent lengths) and the use of random exponent vectors with 50% vectors. Using more than eight odd-numbered powers does not provide significant speed gains and is not recommended.