SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
Do not program or update the FLASH when the VIMS is in cache mode.
Before you program or update the FLASH, complete the following tasks:
These actions prevent old data or instructions to be fetched from the cache or the line buffers after a FLASH program or update.
After the FLASH program or update, the VIMS can be set back to cache mode. Hardware will invalidate the cache when VIMS is set back to cache mode.