SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
The AUX COMPB peripheral is low-power clocked comparator that is updated at 32 kHz and features:
The primary application for COMPB is to continuously monitor slow signals and wake up the System CPU or the Sensor Controller.
Figure 20-31 shows how COMPB connects to analog nodes and analog peripherals, as well as the digital interfaces. Proper Reference DAC control and connections are described in Section 20.1.