SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
Use the sequence that follows to initialize and configure the timers:
PRCMPeripheralRunEnable(uint32_t, ui32Peripheral)
PRCMPeripheralSleepEnable(uint32_t, ui32Peripheral)
PRCMPeripheralDeepSLeepEnable(uint32_t, ui32Peripheral)
The following sections show module initialization and configuration examples for each of the supported timer modes.