SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
Programmable timers can be used to count or time external events that drive the timer input pins. The general-purpose timer module (GPTM) of the CC13x2 and CC26x2 device platform provides two 16-bit timers (Timer A and Timer B) that can be configured to operate independently as timers or concatenated to operate as one 32-bit timer.
The GPTM is one timing resource available on the CC13x2 and CC26x2 device platform. Other timer resources include the system timer (SysTick) and the watchdog timer (WDT). For reference, see Section 5.2.1 and Chapter 508.
The GPTM contains four GPTM blocks with the following functional options: