SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
Table 26-168 defines the proprietary radio operation commands.
ID | Command Name | Description |
---|---|---|
0x3801 | CMD_PROP_TX | Transmit packet |
0x3802 | CMD_PROP_RX | Receive packet or packets |
0x3803 | CMD_PROP_TX_ADV | Transmit packet with advanced modes |
0x3804 | CMD_PROP_RX_ADV | Receive packet or packets with advanced modes |
0x3805 | CMD_PROP_CS | Run carrier sense command |
0x3806 | CMD_PROP_RADIO_SETUP | Set up radio in proprietary mode |
0x3807 | CMD_PROP_RADIO_DIV_SETUP | Set up radio in proprietary mode |
0x3808 | CMD_PROP_RX_SNIFF | Receive packet or packets with sniff mode support |
0x3809 | CMD_PROP_RX_ADV_SNIFF | Receive packet or packets with advanced modes and sniff mode support |
Table 26-169 defines the proprietary immediate commands.
ID | Command Name | Description |
---|---|---|
0x3401 | CMD_PROP_SET_LEN | Set length of packet being received |
0x3402 | CMD_PROP_RESTART_RX | Stop receiving a packet and go back to sync search |