SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
Table 26-58 and Table 26-59 define the IEEE 802.15.4-specific radio operation commands.
ID | Command Name | Description |
---|---|---|
0x2801 | CMD_IEEE_RX | Run receiver |
0x2802 | CMD_IEEE_ED_SCAN | Run energy detect scan |
ID | Command Name | Description |
---|---|---|
0x2C01 | CMD_IEEE_TX | Transmit packet |
0x2C02 | CMD_IEEE_CSMA | Perform CSMA-CA |
0x2C03 | CMD_IEEE_RX_ACK | Receive acknowledgment |
0x2C04 | CMD_IEEE_ABORT_BG | ABORT background level operation |
ID | Command Name | Description |
---|---|---|
0x0C10 | CMD_FG_SCH_IMM | Behaves as CMD_SCH_IMM |
Table 26-61 defines immediate commands.
ID | Command Name | Description |
---|---|---|
0x2001 | CMD_IEEE_MOD_CCA | Modify CCA parameters for running receiver |
0x2002 | CMD_IEEE_MOD_FILT | Modify frame filtering parameters for running receiver |
0x2003 | CMD_IEEE_MOD_SRC_MATCH | Modify source matching parameters for running receiver |
0x2401 | CMD_IEEE_ABORT_FG | ABORT foreground level operation |
0x2402 | CMD_IEEE_STOP_FG | Stop foreground level operation |
0x2403 | CMD_IEEE_CCA_REQ | Request CCA and RSSI information |