SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
The AUX Timer0 and Timer1 (AUX_TIMER01) peripherals are two identical 16-bit compare timers. The Sensor Controller is the primary owner of these peripherals. However, Timer01 ownership can be shared with or owned by the System CPU.
Timer01 peripheral features are:
The main purpose of the timers is to generate events for the AUX domain event bus subscribers. The timers are not used directly for waveform generation. Figure 20-23 shows the block diagram for a single timer.