SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
Table 26-9 lists the command structure for radio operation commands. Some commands have additional fields appended after this.
Byte Index | Field Name | Bits | Bit Field Name | Type | Description |
---|---|---|---|---|---|
0–1 | commandNo | W | The command ID number | ||
2–3 | status | R/W | An integer telling the status of the command. This value is updated by the radio CPU during operation and may be read by the system CPU at any time. | ||
4–7 | pNextOp | W | Pointer to the next operation to run after this operation is done | ||
8–11 | startTime | W | Absolute or relative start time (depending on the value of the startTrigger field) | ||
12 | startTrigger | Identification of the trigger that starts the operation | |||
13 | condition | W | Condition for running next operation |