SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
Memory programming is done using TI provided API. When calling the API functions, all interrupts should be disabled to prevent any attempts to read the FLASH during the execution of these functions.
Memory Area CC13x2 and CC26x2 State | FCFG0 (Efuse) | FCFG1 (ENGR) | CCFG | TI Locked Sector | Customer Locked | Customer Free |
---|---|---|---|---|---|---|
Unpacked die | Write 1s (no way back) | Free | Free | None | None | All |
Packed die | Locked | Free | Free | None | None | All |
Engineering sample | Locked | Free | Free | None | None | All |
Customer development | Locked | Locked | Free | Fixed | None | Except TI locked sectors |
Customer delivery case 1 | Locked | Locked | Writable (Not erasable)(4) | Fixed | Can add locked sectors(4) | May be reduced(4) |
Customer delivery case 2 | Locked | Locked | Locked(4) | Fixed | Fixed(4) | Fixed(4) |