SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
The Reference DAC uses a configurable sample clock to translate an 8-bit digital code into an analog voltage stored in a Sample-and-Hold (S-H) capacitor. The S-H capacitor interfaces a selected load directly or through a buffer when driving higher loads.