SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
The Reference DAC can drive an external load connected to the COMPA_IN analog node when the peripheral clock frequency is 2 MHz or 24 MHz. This is valid for:
The user must enable the buffer when the Reference DAC interfaces an external load.
Load support: