SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
The SHA-2 module is connected through the wrapper module to the register and DMA interface; only one at a time is active. All Hash module registers, except for the I/O control register, drive the interface of the Hash engine. Only the I/O Control register has handshake logic associated with it.