SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
The μDMA controller responds to two types of requests from a peripheral: single request or burst request. Each peripheral may support either or both types of requests. A single request means that the peripheral is ready to transfer one item, while a burst request means that the peripheral is ready to transfer multiple items.
The μDMA controller responds differently depending on whether the peripheral is making a single request or a burst request. If both types of requests are asserted and the μDMA channel has been set up for a burst transfer, then the burst request takes precedence. Table 15-2 lists how each peripheral supports the two request types.
Peripheral | Single Request Signal | Burst Request Signal |
---|---|---|
ADC | None (FIFO is not empty) | Sequencer IE bit (FIFO is half full) |
General-purpose timer | Raw interrupt pulse | None |
GPIO | Raw interrupt pulse | None |
SSI TX | TX FIFO not full | TX FIFO level (fixed at 4) |
SSI RX | RX FIFO not empty | RX FIFO level (fixed at 4) |
UART TX | TX FIFO not full | TX FIFO level (configurable) |
UART RX | RX FIFO not empty | RX FIFO level (configurable) |