SWCU194 March 2023 CC1314R10 , CC1354P10 , CC1354R10 , CC2674P10 , CC2674R10
I2S is a dual-phase format with a 50% WCLK duty cycle and the start of an MSB of each sample word aligned with each edge of WCLK plus one BCLK period. For any given frame, the left channel is transferred first when WCLK is low, and the right channel is transferred next when WCLK is high. Figure 25-2 shows the I2S serial format.
Data is sampled on the rising edge of BCLK and updated on the falling edge of BCLK.
The I2S format is unique in the sense that the CC13x4x10 and CC26x4x10 device platform can automatically detect the number of BCLK periods per WCLK period. Therefore, I2S supports any BCLK rate from an external audio clock source and also variable sample word length:
Figure 25-2 I2S Serial Format