SWCU194 March 2023 CC1314R10 , CC1354P10 , CC1354R10 , CC2674P10 , CC2674R10
The µDMA channel 7 is dedicated to transfer ADC samples from the ADC FIFO. For further description, see Section 20.5.2.2.7.
The System CPU and Sensor Controller can request µDMA transfer on channel 8 through AUX_EVCTL:DMASWREQ register. This requires properly setup of µDMA channel 8.