SWRA466D February   2015  – August 2021 CC1310 , CC1310 , CC1352R , CC1352R , CC2538 , CC2538 , CC2620 , CC2620 , CC2630 , CC2630 , CC2640 , CC2640 , CC2640R2F , CC2640R2F , CC2640R2F-Q1 , CC2640R2F-Q1 , CC2642R , CC2642R , CC2642R-Q1 , CC2642R-Q1 , CC2650 , CC2650 , CC2650MODA , CC2650MODA , CC2652R , CC2652R , CC2652R7 , CC2652R7 , CC2652RB , CC2652RB , CC2652RSIP , CC2652RSIP

 

  1.   Trademarks
  2. 1Introduction
  3. 2ROM Bootloader
    1. 2.1 Configuring the Bootloader
      1. 2.1.1 CC2538
      2. 2.1.2 CC26x0
    2. 2.2 CC26x2
    3. 2.3 Communication Protocol
      1. 2.3.1 ACK/NACK
    4. 2.4 Interface Configuration
      1. 2.4.1 Hardware Pins
      2. 2.4.2 UART Configuration
      3. 2.4.3 Establishing Communication
      4. 2.4.4 Status Command
  4. 3Serial Bootloader Library (SBL)
    1. 3.1 SBL Return Values
    2. 3.2 SBL API
      1. 3.2.1 Device-Specific Functions
  5. 4Example Project
    1. 4.1 Hardware Setup
      1. 4.1.1 SmartRF06EB Virtual COM Port
        1. 4.1.1.1 External Serial Interface
      2. 4.1.2 LaunchPad Virtual COM Port
      3. 4.1.3 Bootloader Backdoor
    2. 4.2 Software Setup
      1. 4.2.1 Device Type
      2. 4.2.2 Baud Rate
    3. 4.3 Program Flow
      1. 4.3.1 Enumerate COM Ports
      2. 4.3.2 Create Device
      3. 4.3.3 Connect
      4. 4.3.4 Erase Flash Range
      5. 4.3.5 Write Flash Range
      6. 4.3.6 Calculate CRC32
      7. 4.3.7 Reset
  6. 5References
  7. 6Revision History

Baud Rate

The baud rate is configured by using the baudRate variable found in sblAppEx.cpp. The supported UART baud rates for CC2538, CC26x0, and CC26x2 are covered in Section 2.4.2. The default baud rate is supported by all devices.