SWRA466D February   2015  – August 2021 CC1310 , CC1310 , CC1352R , CC1352R , CC2538 , CC2538 , CC2620 , CC2620 , CC2630 , CC2630 , CC2640 , CC2640 , CC2640R2F , CC2640R2F , CC2640R2F-Q1 , CC2640R2F-Q1 , CC2642R , CC2642R , CC2642R-Q1 , CC2642R-Q1 , CC2650 , CC2650 , CC2650MODA , CC2650MODA , CC2652R , CC2652R , CC2652R7 , CC2652R7 , CC2652RB , CC2652RB , CC2652RSIP , CC2652RSIP

 

  1.   Trademarks
  2. 1Introduction
  3. 2ROM Bootloader
    1. 2.1 Configuring the Bootloader
      1. 2.1.1 CC2538
      2. 2.1.2 CC26x0
    2. 2.2 CC26x2
    3. 2.3 Communication Protocol
      1. 2.3.1 ACK/NACK
    4. 2.4 Interface Configuration
      1. 2.4.1 Hardware Pins
      2. 2.4.2 UART Configuration
      3. 2.4.3 Establishing Communication
      4. 2.4.4 Status Command
  4. 3Serial Bootloader Library (SBL)
    1. 3.1 SBL Return Values
    2. 3.2 SBL API
      1. 3.2.1 Device-Specific Functions
  5. 4Example Project
    1. 4.1 Hardware Setup
      1. 4.1.1 SmartRF06EB Virtual COM Port
        1. 4.1.1.1 External Serial Interface
      2. 4.1.2 LaunchPad Virtual COM Port
      3. 4.1.3 Bootloader Backdoor
    2. 4.2 Software Setup
      1. 4.2.1 Device Type
      2. 4.2.2 Baud Rate
    3. 4.3 Program Flow
      1. 4.3.1 Enumerate COM Ports
      2. 4.3.2 Create Device
      3. 4.3.3 Connect
      4. 4.3.4 Erase Flash Range
      5. 4.3.5 Write Flash Range
      6. 4.3.6 Calculate CRC32
      7. 4.3.7 Reset
  6. 5References
  7. 6Revision History

Enumerate COM Ports

The enumerate function in SBL uses the Windows API to list the available COM ports. The first argument is a pointer to a ComPortElement array. The second argument specifies the maximum number of COM ports to enumerate. If the COM port to use is known, this function call can be skipped.