SWRA466D February 2015 – August 2021 CC1310 , CC1310 , CC1352R , CC1352R , CC2538 , CC2538 , CC2620 , CC2620 , CC2630 , CC2630 , CC2640 , CC2640 , CC2640R2F , CC2640R2F , CC2640R2F-Q1 , CC2640R2F-Q1 , CC2642R , CC2642R , CC2642R-Q1 , CC2642R-Q1 , CC2650 , CC2650 , CC2650MODA , CC2650MODA , CC2652R , CC2652R , CC2652R7 , CC2652R7 , CC2652RB , CC2652RB , CC2652RSIP , CC2652RSIP
The hardware pins used by the ROM bootloader to communicate over UART and SPI are shown in Table 2-8 and Table 2-9.
Signal | CC2538 | CC26x0 | EM Pin | ||
---|---|---|---|---|---|
QFN48/7x7 | QFN32/5x5 | QFN32/4x4 | |||
UART_RX | PA0 | DIO2 | DIO1 | DIO1 | 1.07 |
UART_TX | PA1 | DIO3 | DIO0 | DIO2 | 1.09 |
SPI CLK | PA2 | DIO10 | DIO10 | DIO8 | 1.16 |
SPI CSn | PA3 | DIO11 | DIO9 | DIO7 | 1.14 |
SPI MOSI | PA4 | DIO9 | DIO11 | DIO9 | 1.18 |
SPI MISO | PA5 | DIO8 | DIO12 | DIO0 | 1.20 |
Signal | CC2640R2 (1) | CC26x2R | CC1312R | CC1352x | LaunchPad Pin |
---|---|---|---|---|---|
UART_RX | DIO2 | DIO2 | DIO2 | DIO12 | 3 (2) |
UART_TX | DIO3 | DIO3 | DIO3 | DIO13 | 4 (2) |
SPI CLK | DIO10 | DIO10 | DIO10 | DIO10 | 7 |
SPI CSn | DIO11 | DIO11 | DIO11 | DIO11 | 18 |
SPI MOSI | DIO9 | DIO9 | DIO9 | DIO9 | 15 |
SPI MISO | DIO8 | DIO8 | DIO8 | DIO8 | 14 |
The bootloader selects the first interface accessed by the external device. The inactive interface (UART or SPI) will be disabled. To switch to the other interface, the device must be reset using, for example, pin reset.