SWRA513C January   2020  – September 2020 CC3120 , CC3120MOD , CC3135 , CC3135MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Terminology
  3. 2Overview
    1. 2.1 General Description
  4. 3Provisioning Configuration Modes
    1. 3.1 AP Provisioning
    2. 3.2 SmartConfig Provisioning
    3. 3.3 AP Plus SmartConfig Provisioning
    4. 3.4 AP Plus SmartConfig Plus External Configuration Provisioning
  5. 4Initiating the Provisioning Process
    1. 4.1 Host-Initiated Provisioning
    2. 4.2 Auto-Provisioning
    3. 4.3 Ending the Provisioning Process
  6. 5Profile Confirmation
    1. 5.1 Feedback
      1. 5.1.1 Local Feedback
      2. 5.1.2 External Feedback (Cloud)
    2. 5.2 Confirmation Fail
  7. 6External Configuration
  8. 7Host APIs
    1. 7.1 Provisioning Command
    2. 7.2 Provisioning Status Event
    3. 7.3 Provisioning Profile-Added Event
    4. 7.4 Reset Request Event
    5. 7.5 Blocking APIs During Provisioning
  9. 8Provisioning Use Examples
    1. 8.1 Successful SmartConfig Provisioning
    2. 8.2 Unsuccessful SmartConfig Provisioning
    3. 8.3 Successful SmartConfig Provisioning With AP Fallback
    4. 8.4 Successful AP Provisioning
    5. 8.5 Successful AP Provisioning With Cloud Confirmation
    6. 8.6 Using External Configuration Method: WAC
    7. 8.7 Successful SmartConfig Provisioning While External Configuration Enabled
  10. 9Provisioning HTTP/HTTPS Server APIs
  11.   Revision History

Feedback

Delivering feedback to the user’s smartphone provisioning app during the confirmation stage (if the connection was successful) can be done either over the local wireless network configured to the device, or over the Internet through a cloud-based server.