SWRA615A June   2019 CC1352P , CC1352R , CC2530 , CC2531 , CC2538 , CC2652P , CC2652R , CC2652R7 , CC2652RB , CC2652RSIP

 

  1.   What's New in Zigbee 3.0
    1. 1 Overview
    2. 2 Zigbee PRO Specification
      1. 2.1 Child Device Management
      2. 2.2 Parent Announce Command
      3. 2.3 Trust Center (TC) Link Key Updates
      4. 2.4 Install Codes
      5. 2.5 Outgoing NWK Frame Counter
      6. 2.6 Changes to Network Joining
      7. 2.7 New Mandatory Command Support
      8. 2.8 Optional Distributed Networks
    3. 3 Base Device Behavior (BDB)
      1. 3.1 BDB Commissioning Modes
      2. 3.2 BDB Security
      3. 3.3 Reset Methods Available with BDB
    4. 4 Green Power Basic Proxy
    5. 5 Zigbee Cluster Library
    6. 6 Zigbee Application Architecture
      1. 6.1 Zigbee Node
      2. 6.2 Zigbee Cluster
      3. 6.3 Zigbee Device
    7. 7 Zigbee Lighting & Occupancy (ZLO) Device Specification
    8. 8 Zigbee 3.0 Certification
    9. 9 References
      1.      Trademarks

Changes to Network Joining

Permit join can no longer be enabled forever as networks will automatically close joining after a maximum of 254 seconds. To extend the time the network is open, you may send out permit join requests periodically to restart the timer. Requests to open the network without enabling joining at the trust center are no longer supported.