SWRA640G December 2018 – September 2022 CC1310 , CC1312R , CC1314R10 , CC1350 , CC1352P , CC1352R , CC1354P10 , CC1354R10 , CC2620 , CC2630 , CC2640 , CC2640R2F , CC2640R2F-Q1 , CC2642R , CC2642R-Q1 , CC2650 , CC2652P , CC2652R , CC2652R7 , CC2652RB , CC2652RSIP , CC2662R-Q1 , CC2674P10 , CC2674R10
This LaunchPad uses an RF switch to select either the 868 MHz/915 MHz RF front end and antenna or the 2.4 GHz front end and antenna. Note that the LaunchPad comes in two different versions: EU and US. The only difference between the two is the antenna matching components that are optimized for either 868 MHz (EU) or 915 MHz (US) operation.
Featured device: | CC1350 |
ISM band: | 868 MHz/915 MHz and 2.4 GHz |
Antenna: | |
RF front end: | Differential, external bias |
Design files: | LAUNCHXL-CC1350 Design Files |