SWRA640G December 2018 – September 2022 CC1310 , CC1312R , CC1314R10 , CC1350 , CC1352P , CC1352R , CC1354P10 , CC1354R10 , CC2620 , CC2630 , CC2640 , CC2640R2F , CC2640R2F-Q1 , CC2642R , CC2642R-Q1 , CC2650 , CC2652P , CC2652R , CC2652R7 , CC2652RB , CC2652RSIP , CC2662R-Q1 , CC2674P10 , CC2674R10
When designing a custom board, the reference design should be followed as much as possible. Not all combinations of CC13xx/CC26xx devices and ISM bands are covered by a reference design, but it is possible to use an RF front end from one reference design and combine it with a compatible CC13xx/CC26xx device. Table 1-1 shows which CC13xx/CC26xx reference design to use for a given ISM band.
As an example, if the application requires operation in the 433 MHz band, but does not need 2.4 GHz operation or +20 dBm transmit power, the CC1312R device can be used instead of CC1352P. Then, the LAUNCHXL-CC1352P-4 reference design should be followed, but only the RF front end on the SUB-1_GHZ_RF_P/N pins is required.
Frequency Band | Supported Device | Reference Design | Comment |
---|---|---|---|
433 MHz 470 MHz 510 MHz | CC1310 | CC13xxEM-7XD-4251 | |
CC1312R | LAUNCHXL-CC1352P-4 | Use the 433 MHz front end from the CC1352P reference design | |
779 MHz 868 MHz 915 MHz | CC1310 | LAUNCHXL-CC1310 | For other reference designs, see the following link |
CC1312R | LAUNCHXL-CC1312R1 | ||
2.4 GHz | CC26x0 | CC2650EM-7ID | Characterization board for CC26x0. Using the 7x7 QFN in combination with differential RF, internal bias. |
CC2650EM-5XD | Characterization board for CC26x0. Using the 5x5 QFN in combination with differential RF, external bias. | ||
CC2650EM-4XS | Characterization board for CC26x0. Using the 4x4 QFN in combination with single ended RF, internal bias. | ||
CC2650EM-4XS_Ext_Reg | Characterization board for CC26x0. Using the 4x4 QFN in External Regulator mode configuration. | ||
CC2640R2 | LAUNCHXL-CC2640R2 | Evaluation and development platform. | |
CC2640EM-CXS | Characterization board for the CC2640R2F WCSP. | ||
CC2642R CC2652R | LAUNCHXL-CC26x2R1 | Evaluation and development platform. | |
CC26x2REM-7ID | Characterization board. | ||
Multi band | CC1350 | LAUNCHXL-CC1350-4 |
|
CC1352P | LAUNCHXL-CC1352P-4 | ||
CC1350 | LAUNCHXL-CC1350 |
| |
CC1352R | LAUNCHXL-CC1352R1 | ||
CC1352REM-XD7793-XD24 | |||
CC1352P | LAUNCHXL-CC1352P1 |
| |
CC1352PEM-XD7793-XD24-PA9093 | |||
LAUNCHXL-CC1352P-2 |
| ||
CC1352PEM-XD7793-XD24-PA24 |