SWRA659A March 2020 – June 2020 CC3100 , CC3100MOD , CC3200 , CC3200MOD
| Parameter | Description |
|---|---|
| Setup and scenario info | Device wakes up from hibernate every 5 seconds, and transmits 1 packet on UDP socket.
The AP connection security is open. |
| Average current consumption (steady-state) | 0.98 mA |
| Electric charge consumption of one active cycle | 3.8 mC |
Figure 11 and Figure 12 describe the use case profile.
Figure 11. CC3100 Intermittently Connected 1 UDP Packet
Figure 12. CC3200 Intermittently Connected 1 UDP Packet | Parameter | Description |
|---|---|
| Setup and scenario info | The AP connection security is open.
Device wakes up from hibernate every 5 seconds. Establishes a TCP and SSL connection, and then transmit 1 TCP secured packet. The SSL version is SSLv3, and the cipher is "RSA_WITH_RC4_128_SHA". |
| Average current consumption (steady-state) | 2.4 mA |
| Electric charge consumption of one active cycle | 13.3 mC |
| Remarks | This examples requires a peer server.
For more information on how to setup a server with Python scripts, see the Appendix section. |
Figure 13 and Figure 14 describe the use case profile.
Figure 13. CC3100 Intermittently Connected 1 TCP Packet With SSL
Figure 14. CC3200 Intermittently Connected 1 TCP Packet With SSL