SWRA741 February   2022 CC2651P3 , CC2651R3

 

  1.   Trademarks
  2. 1Migrating from CC26x0 to CC2651R3
  3. 2Migrating from CC26x2R/CC2652R7 to CC2651R3
  4. 3Migrating from CC1352P/CC1352P7 to CC1311P3
  5. 4Regulatory Compliance Considerations
  6. 5Summary
  7. 6References

Migrating from CC1352P/CC1352P7 to CC1311P3

The CC2651P3 is a downscaled version of CC2652P/CC2652P7 with 32 kB of RAM and 352 kB of flash and a cortex M4. A PCB design made for the CC2652P can be reused for the CC2651P3.