SWRA751 September 2022
Description:
This command writes the value for the BD_ADDR parameter.
| Command Parameter | Size (bytes) | Value | Description |
|---|---|---|---|
| BD address | 6 | 0xXXXXXXXXXXXX | New BD_ADDR to be written to device. |
| Returned Value | Description | Size (bytes) | Events Generated |
|---|---|---|---|
| 0x00 0x01 – 0xFF |
Command succeeded. Command failed. |
1 | Command Complete |