SWRA751 September 2022
Description:
This command enables the Bluetooth Low Energy (BLE) function in the controller.
| Command Parameter | Size (bytes) | Value | Description |
|---|---|---|---|
|
Disable Enable |
1 |
0x00 0x01 |
Disable Enable |
| Load LE code | 1 |
0x00 0x01 |
Do not load code Load code |
| Returned Value | Description | Size (bytes) | Events Generated |
|---|---|---|---|
| 0x00 0x01 – 0xFF |
Command succeeded. Command failed. |
1 | Command Complete |