SWRA794B June 2024 – February 2025 AWRL1432 , AWRL6432 , AWRL6844 , IWRL1432 , IWRL6432 , IWRL6432AOP , IWRL6844
The power detectors aim to provide an absolute voltage and power reference throughout the radar chip. Power detectors allow monitoring of voltage stress on the RF nodes, and quantify the output power at both the TX output and RF inputs. This allows for accurate RF BIST and impedance measurements (critical for safety monitors). To make these measurements accurate, the power detectors must be calibrated for variation in temperature. This calibration is carried out for all critical power detectors, especially the ones used for TX power calibration.
For functional safety compliant devices monitoring of analog and RF circuits, operation is essential. Safety monitors relies on power detectors, hence performing the Power Detector Calibration is important.