SWRS205E March 2017 – May 2021 CC3120MOD
PRODUCTION DATA
The module features an internal RC circuit to reset the device during power ON. The nRESET pin must be held below 0.6 V for at least 5 ms for the device to successfully reset.