SWRS205E March 2017 – May 2021 CC3120MOD
PRODUCTION DATA
PARAMETER | RATE | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Sensitivity (8% PER for 11b rates, 10% PER for 11g or 11n rates) (10% PER)(1) | 1 DSSS | –95.0 | dBm | ||
2 DSSS | –93.0 | ||||
11 CCK | –87.0 | ||||
6 OFDM | –89.5 | ||||
9 OFDM | –89.0 | ||||
18 OFDM | –85.5 | ||||
36 OFDM | –79.5 | ||||
54 OFDM | –73.5 | ||||
MCS7 (Mixed Mode) | –69.5 | ||||
Maximum input level (10% PER) | 802.11b | –3.0 | dBm | ||
802.11g | –9.0 |