SWRS205E March 2017 – May 2021 CC3120MOD
PRODUCTION DATA
PIN(1) | DEFAULT FUNCTION | STATE AT RESET AND HIBERNATE | I/O TYPE(2) |
DESCRIPTION |
---|---|---|---|---|
1 | GND | N/A | – | Ground |
2 | GND | N/A | – | Ground |
4 | nHIB | Hi-Z | I | Hibernate signal, active low. Ensure that the nHIB line does not float at any time. |
5 | HOST_SPI_CLK | Hi-Z | I | Host interface SPI clock |
6 | HOST_SPI_DIN | Hi-Z | I | Host interface SPI data input |
7 | HOST_SPI_DOUT | Hi-Z | O | Host interface SPI data output |
8 | HOST_SPI_nCS | Hi-Z | I | Host interface SPI chip select (active low) |
11 | HOST_INTR | Hi-Z | O | Interrupt output |
13 | FLASH_SPI_MISO | Hi-Z | I | External serial Flash interface: SPI data in |
14 | FLASH_SPI_nCS_IN | Hi-Z | O | External serial Flash interface: SPI chip select (active low) |
15 | FLASH_SPI_CLK | Hi-Z | O | External serial Flash interface: SPI clock |
16 | GND | N/A | – | Ground |
17 | FLASH_SPI_MOSI | Hi-Z | O | External serial Flash interface: SPI data out |
23 | SOP2 | Hi-Z | – | SOP[2:0] used for factory restore. See Section 9.5. |
24 | SOP1 | Hi-Z | – | SOP[2:0] used for factory restore. See Section 9.5. |
27 | GND | N/A | – | Ground |
28 | GND | N/A | – | Ground |
30 | GND | N/A | – | Ground. Reference for RF signal |
31 | RF_BG | Hi-Z | I/O | 2.4-GHz RF input/output |
32 | GND | N/A | – | Ground. Reference for RF signal |
34 | SOP0 | Hi-Z | – | SOP[2:0] used for factory restore. See Section 9.5. |
35 | nRESET | Hi-Z | I | There is
an internal 100 kΩ pull-up resistor option from
the nRESET pin to VBAT_RESET. Note: VBAT_RESET is
not connected to VBAT1 or VBAT2 within the module.
The following connection schemes are recommended:
|
36 | VBAT_RESET | Hi-Z | – | |
37 | VBAT1 | Hi-Z | – | Power supply for the module, must be connected to battery (2.3 V to 3.6 V) |
38 | GND | N/A | – | Ground |
40 | VBAT2 | Hi-Z | – | Power supply for the module, must be connected to battery (2.3 V to 3.6 V) |
43 | GND | N/A | – | Ground |
44 | UART1_nRTS | Hi-Z | O | UART interface to host (request to send) |
46 | UART1_TX | Hi-Z | O | UART interface to host (transmit) |
47 | UART1_RX | Hi-Z | I | UART interface to host (receive) |
50 | TEST_60 | Hi-Z | O | Connect to external test point. |
51 | UART1_nCTS | Hi-Z | I | UART interface to host (clear to send) |
52 | TEST_62 | Hi-Z | O | Connect to external test point. |
55 | GND | N/A | – | Thermal Ground |
56 | GND | N/A | – | Thermal Ground |
57 | GND | N/A | – | Thermal Ground |
58 | GND | N/A | – | Thermal Ground |
59 | GND | N/A | – | Thermal Ground |
60 | GND | N/A | – | Thermal Ground |
61 | GND | N/A | – | Thermal Ground |
62 | GND | N/A | – | Thermal Ground |
63 | GND | N/A | – | Thermal Ground |